Family Overview
The figure below shows the AVR® EB Family of devices, laying out pin count variants and memory sizes:
- Vertical migration is possible without code modification, as these devices are fully pin and feature compatible
- Horizontal migration to the left reduces the pin count and, therefore, the available features
Devices with different Flash memory size typically also have different SRAM size.
The name of a device in the AVR® EB Family is decoded as follows: