6.2 Programming and Debugging
The SWD interface on the WLR089U0 module is
supported by Microchip’s programmers and debuggers like Atmel-ICE, SAM-ICE™ and an
on-board Embedded Debugger in the WLR089 Xplained Pro. It is also supported by several
third-party programmers and debuggers. For programming and/or debugging the WLR089U0 module:
- Connect the Programmer/Debugger with the module using the Serial Wire Debug (SWD) interface.
- Select the Device as WLR089U0.
Note: For more details, refer the following
documents:
- For Programming and Debugging, refer to the Atmel-ICE, SAM-ICE or WLR089 Xplained Pro Board User Guide.
- For Microchip, third-party programmers and third-party programming houses, refer to the AN2468 Production Programming of Microchip AVR® and SAM Microcontrollers Application Note (DS00002468).
- Connecting to any other programming or debugging tool, refer to that specific programmer’s guide or debugger’s user guide.