3.7.3 Configuration and Test Points
AT32UC3CB1256 Default Firmware Configuration
The default firmware pre-loaded on the Atmel AT32UC3B1256 is dynamically configurable upon power-up:
-
The USB DFU Bootloader can be enabled by closing the J28 jumper
-
Use FLIP/batchisp to read/write resources on the AT32UC3B1256 through the bootloader
Attention:
Programming the AT32UC3B1256 will overwrite the default firmware.
Test points
A few test points covering the USB Interface block have been placed on the Atmel AT32UC3C-EK for the verification of important signals.
| Designation | Feature |
|---|---|
| TP64 | VBUS |
| TP65 | D- |
| TP66 | D+ |
| TP67 | GND |
| TP68 | JTAG.TCK.UC3B |
| TP69 | JTAG.TDO.UC3B |
| TP70 | JTAG.TMS.UC3B |
| TP71 | JTAG.TDI.UC3B |
| TP72 | RESET_N.UC3B |