3.7 USB Virtual Com Port Interface
The USB Virtual Com Port interface on the Atmel AT32UC3C-EK offers USB CDC Serial Com Port communication capabilities to the Atmel AT32UC3C0512C through the on-board Atmel AT32UC3B1256 device.
The USB Virtual Com Port interface on the Atmel AT32UC3C-EK offers USB CDC Serial Com Port communication capabilities to the Atmel AT32UC3C0512C through the on-board Atmel AT32UC3B1256 device.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.