3.4.1 Overview

The AT32UC3C-EK implements:
-
A 128-bits Atmel EEPROM device (AT24C128) connected to the TWIMS0 interface of the Atmel AT32UC3C0512C and referenced as U8
-
A 64Mbit Atmel Dataflash device (AT45DB642D-CNU) connected to the SPI1 interface (chip select 1) of the AT32UC3C0512C and referenced as U7
-
A SD/MMC slot connected to the SPI1 interface (chip select 3) of the AT32UC3C0512C and referenced as J7
-
A 256Mbit SDRAM (MT48LC16M16A2) connected to the EBI interface of the AT32UC3C0512C and referenced as U6