3.6.2 UC3C-Specific Information
AT32UC3C0512C pinout for the Expansion Interfaces
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 17 | PB14 | USART1.RTS | Provides access to the USART1.RTS signal. Available on J25.1 if J44 is configured with a jumper connecting J44.3 to J44.5 |
| 18 | PB15 | USART1.CTS | Provides access to the USART1.CTS signal. Available on J25.2 if J44 is configured with a jumper connecting J44.4 to J44.6 |
| 19 | PB25 | SPI1.NPCS[0] | WLESS SPI Chip select. Available on J25.5 |
| 64 | PB20 | SPI0.MISO | WLESS.MISO signal. Available on J25.7 |
| 74 | PC03 | TWIMS0.TWCK | Provides access to the TWI0 TWCK signal. Available on J25.2 if J44 is configured with a jumper connecting J44.2 to J44.4 |
| 58 | PB19 | SPI1.MOSI | WLESS.MOSI signal. Available on J25.6 |
| 73 | PC02 | TWIMS0.TWD | Provides access to the TWIMS0 TWD signal. Available on J25.1 if J44 is configured with a jumper connecting J44.1 to J44.3 |
| 60 | PB21 | SPI1.SCK | WLESS SPI clock. Available on J25.8 |
| 19 | PB16 | USART1.TX | Provides access to the USART1.TX signal. Available on J25.4 |
| 20 | PB17 | USART1.RX | Provides access to the USART1.RX signal. Available on J25.3 |
| N.A. | N.A. | N.A. | GND. Available on J25.9 |
| N.A. | N.A. | N.A. | VCC3. Available on J25.10 |
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 81 | PC8 | Software-dependant | J19.3 |
| 82 | PC9 | Software-dependant | J19.4 |
| 84 | PC10 | Software-dependant | J19.5 |
| 101 | PC28 | Software-dependant | J19.6 |
| 102 | PC29 | Software-dependant | J19.7 |
| 100 | PC27 | Software-dependant | J19.9 |
| GND on J19.10 | |||
| VCC3 on J19.2 | |||
| VCC5 on J19.8 | |||
| VCC12 on J19.1 |
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 111 | PD4 | Software-dependant | J20.3 |
| 112 | PD5 | Software-dependant | J20.4 |
| 113 | PD6 | Software-dependant | J20.5 |
| 124 | PD15 | Software-dependant | J20.6 |
| 125 | PD16 | Software-dependant | J20.7 |
| 126 | PD7 | Software-dependant | J20.9 |
| GND on J20.10 | |||
| VCC3 on J20.2 | |||
| VCC5 on J20.8 | |||
| VCC12 on J20.1 |
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 12 | PB9 | PWM-PWMH[0] | Provides access to the PWM UH signal available on J33.1 |
| 11 | PB8 | PWM-PWML[0] | Provides access to the PWM UL signal available on J33.2 |
| 14 | PB11 | PWM-PWMH[1] | Provides access to the PWM VH signal available on J33.3 |
| 13 | PB10 | PWM-PWML[1] | Provides access to the PWM VL signal available on J33.4 |
| 16 | PB13 | PWM-PWMH[2] | Provides access to the PWM WH signal available on J33.5 |
| 15 | PB12 | PWM-PWML[2] | Provides access to the PWM WL signal available on J33.6 |
| 18 | PB15 | PWM-PWMH[3] | Provides access to the PWM XH signal available on J33.5. See configuration section to activate this feature |
| 17 | PB14 | PWM-PWML[3] | Provides access to the PWM XL signal available on J33.6. See configuration section to activate this feature |
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 23 | PA6 | ADCIFA-ADCIN2 or ACIFA-AC1AP1 | ADC Input 0 positive channel or Analog Comparator 0 Input positive. See section AVRMC300 Configuration to select one of the two features |
| 23 | PA7 | ADCIFA-ADCIN3 or ACIFA-AC1AN1 | ADC Input 1 positive channel or Analog Comparator 0 Input negative. See section AVRMC300 Configuration to select one of the two features |
| 39 | PA20 | ADCIFA-ADCIN9 or ACIFA-AC0AP0 | ADC Input 0 negative channel or Analog Comparator 1 Input positive. See section AVRMC300 Configuration to select one of the two features |
| 41 | PA22 | ACIFA-AC0AN0 | Analog Comparator 1 Input negative |
| 42 | PA23 | ACIFA-AC0BP0 | Analog Comparator 2 Input positive |
| 40 | PA21 | ADCIFA-ADCIN0 or ACIFA-AC0BN0 | ADC Input 1 negative channel or Analog Comparator 2 Input negative. See section AVRMC300 Configuration to select one of the two features |
| 29 | PA12 | DACIFB-DAC1A | DAC Output |
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 66 | PB27 | GPIO[59] | |
| 67 | PB28 | GPIO[60] | |
| 68 | PB29 | GPIO[61] |
| QFP144 pin | GPIO | GPIO Alternate functions | Feature |
|---|---|---|---|
| 66 | PB27 | QDEC - QEPA | Quadrature Decoder Line A |
| 67 | PB28 | QDEC - QEPB | Quadrature Decoder Line B |
| 68 | PB29 | QDEC - QEPI | Quadrature Decoder Line I |
| GND on J43.5 | |||
| VCC3 on J43.1 |