6 Conclusion
This application note presented a set of recommended guidelines for PCB routing of different types of SDRAM devices, as well as layout examples and software settings. It also showed that the proper functionality of an SDRAM device can be broken if apparent good settings are being made. This is the reason why it is critical to always follow the manufacturer’s data sheet and application notes.