4.7.2.3.1 Nodiva Attribute

The __nodiva attribute indicates that the function should not use be encoded to use the DIVA module for and division, shift or modulus operations. Insteadm, these operations will be performed using software routines.