4.3.7.2 Floating-point Constants
Floating-point constants have double type unless suffixed
by f or F, in which case it is a float
constant. The suffixes l or L specify a long
double type which is considered an identical type to double by
MPLAB XC8.
Floating-point constants can be specified as decimal digits with a decimal
point and/or an exponent. They can alternatively be expressed as hexadecimal digits and a
binary exponent initiated with either
p or P. For
example:myFloat = -123.98E12; // decimal representation
myFloat = 0xFFEp-22; // hexadecimal representation