4.4.2.2.1 Object Size Limits
An object with automatic storage duration cannot be made larger than the stack space available at the time at which the object comes into existence. Therefore, the maximum permitted size is not fixed and will depend on the program's execution.