4.4.3 Objects in Program Space
Objects that have static storage duration and that are defined using
const and any one of the __flash,
__flashn, __memx qualifiers, or
using const and the progmem attribute are always placed
in program memory. When the compiler's const-in-progmem feature is enabled (the default
state, or made a state explicit by using the -mconst-data-in-progmem
option, see Const-data-in-progmem Option),
objects defined using just the const type qualifier are also placed in
program memory.
The -mno-const-data-in-progmem option disables the const-in-progmem
feature and forces all objects defined using just the const type qualifier
to instead be located in data memory.
The tinyAVR and avrxmega3 device families can easily access program-memory objects, since this memory is mapped into the data address space. For other device families, program memory is distinct and is accessed via different code sequences.
The -mconst-data-in-config-mapped-progmem option (see Const-data-in-config-mapped-progmem
Option) can be used with those
devices that support this memory mapping feature to have the linker place all
const-qualified data in one 32 KB section and automatically initialize
the relevant SFR register to ensure that these objects are mapped into data memory, where
they can be accessed more efficiently.