4.4.2.2.2 Changing the Default Allocation
All objects with automatic storage duration are located on a stack, thus
there is no means to individually move them. They cannot be made absolute, nor can they be
assigned a unique section using the __section() specifier.