3.6.12 Options for Directory Search
The options tabulated below control directories searched operations and are discussed in the sections that follow.
| Option (links to explanatory section) | Controls |
|---|---|
-idirafter dir | Additional directories searched for headers after searching system paths |
-Idir | The directories searched for preprocessor include files |
-iquote | Specify quoted include file search path |
-Ldir | The directories searched for libraries |
-nostdinc | The directories searched for headers |