3.6.1 Options Specific to AVR Devices
The options listed below are useful when compiling 8-bit Microchip AVR devices with the MPLAB XC8 compiler and are discussed in following sections.
| Option (links to explanatory section) | Controls |
|---|---|
-m[no-]accumulate-args | How arguments are passed between functions. |
-m[no-]call-prologues | How functions save and restore registers. |
-m[no-]const-data-in-config-mapped-progmem | Whether the compiler will place const-qualified data into a 32k
flash section that is then mapped into data memory. |
-m[no-]const-data-in-progmem | Whether const-qualified objects are placed in program or data memory. |
-mcpu=device | The target device or architecture to compile. |
-m[no-]diva | Whether the DIVA module is utilized for some integer operations. |
-mdfp=path | The source of device-specific information. |
-mfuse-action | Adjust code memory size, based on configuration fuses values. |
-mno-interrupts | How the stack pointer is changed. |
-f[no-]jump-tables | Whether jump tables are used in switch() statements. |
-m[no-]relax | Optimization of call/jump instructions. |
-mreserve=space@start:end | The address ranges in the memory space to be reserved. |
-mshort-calls | How function calls are encoded. |
-msmart-io=level | The feature set of the IO library linked in. |
-msmart-io-format="format" | Manual inclusion of IO library features. |
-m[no-]strict-X | The use of the X register. |
-m[no-]tiny-stack | The width of the stack pointer. |