3.6.2 Options for Controlling the Kind of Output
The options tabulated below control the kind of output produced by the compiler and are discussed in the sections that follow.
| Option (links to explanatory section) | Produces |
|---|---|
-c | An intermediate file. |
-E | A preprocessed file. |
-o
file | An output file with the specified name. |
-mprint-devices | Chip information only. |
-S | An assembly file. |
-v | Verbose compilation. |
-x
language | Output assuming that source files have the specified content. |
-### | Command lines but with no execution of the compiler applications. |
--help | Help information only. |
--version | Compiler version information. |