3.6.5 Options for Debugging
The options tabulated below control the debugging output produced by the compiler and are discussed in the sections that follow.
| Option (links to explanatory section) | Controls |
|---|---|
-g | The type of debugging information generated. |
-mchp-stack-usage | The generation of stack usage information and warnings. |
-mcodecov | Instrumentation of the output to provide code coverage information. |
-Q | Printing of diagnostics associated with each function as it is compiled and statistics about each pass on conclusion. |
-save-temps[=dir] | Whether, and where, intermediate files should be kept after compilation. |