23.5.7 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRIGB | TRIGA | OVF | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bits 2, 3 – TRIG Trigger x Interrupt Enable
Writing this bit to '1' enables executing an interrupt when trigger input x is received.
Bit 0 – OVF Counter Overflow
Writing this bit to '1' enables executing an interrupt at restart of the sequence or overflow of the counter.