24.11.13 PIT Interrupt Control
Name: | PITINTCTRL |
Offset: | 0x12 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PI | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – PI Periodic interrupt
Value | Description |
---|---|
0 | The periodic interrupt is disabled |
1 | The periodic interrupt is enabled |