24.11.5 Temporary
The Temporary register is used by the CPU for
single-cycle, 16-bit access to the 16-bit registers of this peripheral. It can be
read and written by software. Refer to 16-bit access in the AVR CPU chapter.
There is one common Temporary register for all the
16-bit registers of this peripheral.
| Name: | TEMP |
| Offset: | 0x4 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | TEMP[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – TEMP[7:0] Temporary
Temporary register
for read/write operations in 16-bit registers.