7.10.4.6 System Configuration 1

Name: SYSCFG1
Offset: 0x06
Reset: -
Property: -

Bit 76543210 
      SUT[2:0] 
Access RRR 
Reset 111 

Bits 2:0 – SUT[2:0] Start-Up Time Setting

These bits select the start-up time between power-on and code execution.
ValueDescription
0x00 ms
0x11 ms
0x22 ms
0x34 ms
0x48 ms
0x516 ms
0x632 ms
0x764 ms