34.3.7 Enabling of KEY Protected Interfaces
Access to some internal interfaces and features are protected by the UPDI KEY
mechanism. To activate a KEY, the correct KEY data must be transmitted by using the
KEY instruction as described in KEY instruction. Table 34-5 describes the available KEYs, and the condition
required when doing the operation with the KEY active. There is no requirement when
shifting in the KEY, but you would, for instance, normally run a Chip Erase before
enabling the NVMPROG KEY to unlock the device for debugging. But if the NVMPROGKEY is
shifted in first, it will not be reset by shifting in the Chip Erase KEY afterwards.
| KEY Name | Description | Requirements for Operation | Reset |
|---|---|---|---|
| Chip Erase | Start NVM Chip erase. Clear Lockbits | None | UPDI Disable/UPDI Reset |
| NVMPROG | Activate NVM Programming | Lockbits Cleared. ASI_SYS_STATUS.NVMPROG set. | Programming Done/UPDI Reset |
| USERROW-Write | Program User Row on Locked part | Lockbits Set. ASI_SYS_STATUS.UROWPROG set. | Write to KEY status bit/UPDI Reset |
Table 34-6 gives an overview of the available KEY signatures that must be shifted in to activate the interfaces.
| KEY Name | KEY Signature (LSB Written First) | Size |
|---|---|---|
| Chip Erase | 0x4E564D4572617365 | 64 bits |
| NVMPROG | 0x4E564D50726F6720 | 64 bits |
| USERROW-Write | 0x4E564D5573267465 | 64 bits |