25.5.6 Control A
| Name: | CTRLA |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXCIE | TXCIE | DREIE | RXSIE | LBME | ABEIE | RS485[1:0] | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – RXCIE Receive Complete Interrupt Enable
Bit 6 – TXCIE Transmit Complete Interrupt Enable
Bit 5 – DREIE Data Register Empty Interrupt Enable
Bit 4 – RXSIE Receiver Start Frame Interrupt Enable
Bit 3 – LBME Loop-back Mode Enable
Bit 2 – ABEIE Auto-baud Error Interrupt Enable
Bits 1:0 – RS485[1:0] RS-485 Mode
| Value | Name | Description |
|---|---|---|
| 0x0 | OFF | Disabled. |
| 0x1 | EXT | Enables RS-485 mode with control of an external line driver through a dedicated Transmit Enable (TE) pin. |
| 0x2 | INT | Enables RS-485 mode with control of the internal USART transmitter. |
| 0x3 | - | Reserved. |