3.3.2.1 How Do I Set the Configuration Bits?
These should be set in your code using either a macro or pragma. Earlier verions of the MPLAB X IDE allowed you to set these bits in a dialog, but MPLAB X IDE requires that they be specified in your source code. Config bits are set in source code using the config pragma. See 7.3 Configuration Bit Access for more information on the config pragma.