3.3.2.3 How Do I Find The Names Used To Represent SFRs And Bits?
Special function registers and the bits within those are accessed via special variables that map over the register, 3.3.2.2 How Do I Access SFRS?; however, the names of these variables sometimes differ from those indicated in the data sheet for the device you are using.
View the device-specific header file which allows access to these special variables. Begin by searching for the data sheet SFR name. If that is not found, search on what the SFR represents, as comments in the header often spell out what the macros under the comment do.