3.2.3 How Do I Compile Using a Make Utility?
When compiling using a make utility (such as make), the
compilation is usually performed as a two-step process: first generating the intermediate
files, and then the final compilation and link step to produce one binary output. This is
described in 5.2.2 Multi-Step C Compilation.