3.2.8 How Do I Know What the Build Options in MPLAB X IDE Do?
Most of the widgets and controls in the MPLAB X IDE Project Properties window, XC32 options, map directly to one command-line driver option or suboption. See 4.4 Project Setup for a list of options and any corresponding command-line options.