8.3 Integer Data Types
Integer values in the compiler are represented in 2’s complement and vary in size from 8 to 64 bits. These values are available in compiled code via limits.h.
| Type | Bits | Min | Max | 
|---|---|---|---|
signed char | 8 | -128 | 127 | 
char, unsigned
                        char | 8 | 0 | 255 | 
short, signed short | 16 | -32768 | 32767 | 
unsigned short | 16 | 0 | 65535 | 
int, signed int, long, signed
                        long | 32 | -231 | 231-1 | 
unsigned int, unsigned
                     long | 32 | 0 | 232-1 | 
long long, signed long
                     long | 64 | -263 | 263-1 | 
unsigned long long | 64 | 0 | 264-1 |