17.4.3 HardFault
The HardFault exception is the generic fault mechanism, used when no other
exception mechanism applies for a fault. It is handled by the function
HardFault_Handler
with IRQ number HardFault_IRQn
. Like
NMI, it is always enabled and has a higher priority than any other interrupt, except Reset
and NMI.