5.7.1.11 Itcm Option
The -mitcm=size option specifies the size (in bytes) of the instruction tightly coupled memory for devices where this is implemented separately to data TCM. See Tightly-Coupled Memories.
The -mitcm=size option specifies the size (in bytes) of the instruction tightly coupled memory for devices where this is implemented separately to data TCM. See Tightly-Coupled Memories.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.