5.7.1.3 Arm Option
The -marm option instructs the compiler to generate code using the 32-bit Arm
instruction set. If the selected target device does not support
Arm mode, an error will be issued. Use the
-mthumb option to explicitly
indicate that code should instead be generated using the 16-bit
Arm Thumb instruction set.