5.7.1.10 General-regs-only Option
The -mgeneral-regs-only option instructs the compiler to generate code which
uses only the general-purpose registers. This will prevent the
compiler from using floating-point and Advanced SIMD registers but will not
impose any restrictions on the assembler.