4.4.6 xc32-ar (Library Archiver)
A subset of command-line options may be specified in MPLAB X IDE. Select a category and set up linker options.
See also Options Page Features.
| Option | Description | Command Line |
|---|---|---|
| Break line into multiple lines | When using the Windows compiler to archive many file into libraries, the link command line might exceed the 8191 character line limit. This option has XC32 break up the command line into smaller lines to avoid this limitation. | n/a |