4.4.7 Analysis
Select a category and then set up analysis options.
See also Options Page Features.
| Option | Description | Command Line |
|---|---|---|
| Code coverage instrumentation | Enable the code coverage feature | -mcodecov |
| Stack guidance | Check to enable the stack guidance feature, which gives an estimate of stack usage. | -mchp-stack-usage |