6.7.6.1 Da Option
The -dA option adds extra diagnostic information to the generated
assembly code. Since this assembly code is output to a temporary file that is normally
deleted after compilation, you can use the -save-temps option to
preserve it for later inspection.