6.7.6.4 Frame-base-loclist Option
The -fframe-base-loclist option includes a frame-base location list in
debugging information produced by the compiler. The MPLAB X IDE supports frame-base
location lists in the DWARF content of ELF files, and this option can be used when
debugging with this IDE.
The -fno-frame-base-loclist form of this option prevents these lists
from being generated, making the compiler debug information compatible with older IDEs
that do not support this feature. This is the default action if no option is
specified.