6.7.1.12 Libc-variant Option
The -mlibc-variant=variant option specifies whether speed- or
size-orientated string functions are linked in with the program. Size-orientated functions are
linked in if this option is not used.
Many of the library functions provided by
<string.h> are available in two variants. The size-orientated
functions require less code to implement. These can be explicitly selected by using a
size argument to the option, for example
-mlibc-variant=size. The speed-orientated functions might be larger, but
they execute quickly, resulting in improved program performance. They can be selected by using
a speed argument to the option.
| Arm architecture | memset() | memcpy() | strlen() | strcmp() | memmove() | memchr() |
|---|---|---|---|---|---|---|
| ARMv6-M | + speed | + speed | + speed | |||
| ARMv7E-M | + speed | + speed | + speed | + speed | + speed | + speed |
| ARMv7E-M+DP | + speed | + speed | + speed | + speed | + speed | + speed |
| ARMv7E-M+FP | + speed | + speed | + speed | + speed | + speed | + speed |
| ARMv7VE+SIMD | + speed | + speed | + speed | + speed | + speed | |
| ARMv7-A | + speed | + speed | + speed | + speed | + speed | |
| ARMv7-A+FP | + speed | + speed | + speed | + speed | + speed | |
| ARMv7-A+SIMD | + speed | + speed | + speed | + speed | + speed | |
| ARMv8-M Baseline | + speed | + speed | + speed | |||
| ARMv8-M Mainline | + speed | + speed | + speed | + speed | ||
| ARMv8-M Mainline+FP | + speed | + speed | + speed | + speed |