6.7.1.5 Cmse Option
The -mcmse option generates secure code that confirms to the Armv8-M Security
Extensions (CMSE), which is an optional part of the Armv8-M baseline and mainline
architecture that provides protection for a vendor's software. See Chip-Level Security and Arm® TrustZone®
Technology for more
information.