6.7.10.9 T: Use Linker Script Option
The -T script option specifies a linker script to use when linking.
Ordinarily, the linker will use a default linker script obtained from the compiler installationor when building with the -mdfp option, a linker script packaged in the specified device family pack (DFP). The -T option allows you to specify an application-specific linker script to use. The MPLAB X IDE uses this option when you add a linker script to your project.