6.7.10.10 U: Add Undefined Symbol Option

The -u symbol option adds an undefined symbol that will be present at the link stage. To resolve the symbol, the linker will search library modules for its definition, thus this option is useful if you want to force a library module to be linked in. It is legitimate to use this option multiple times with different symbols to force loading of additional library modules.