4.4 CLASSB_ClearTestResults

Function

void CLASSB_ClearTestResults(CLASSB_TEST_TYPE test_type);

Summary

Clears the results of SSTs or RSTs.

Description

This function clears all the test results of a given type of test.

Precondition

None.

Parameters

test_type - Can be CLASSB_TEST_TYPE_SST or CLASSB_TEST_TYPE_RST.

Returns

None.

Example

CLASSB_ClearTestResults(CLASSB_TEST_TYPE_SST);
CLASSB_ClearTestResults(CLASSB_TEST_TYPE_RST);

Remarks

This function is called from CLASSB_Init().