1.1.1 USB Setup
In order to use the Atmel AVRISP mkII it is required to install the Atmel Studio and USB driver first. Do not connect the AVRISP mkII to the computer before running the USB Setup in order to follow this procedure described in Software and USB Setup.