WBZ45 Module Features

The WBZ45 modules are wireless MCU modules with BLE 5.2 compliant and Zigbee 3.0 Radio.

The following section lists the WBZ45 Module related features, which complement SoC features: