Package and Operating Conditions
- WBZ451
- 39-pin SMD package with Shield CAN
- Size – 15.5 mm x 20.7 mm x 2.8 mm
- WBZ450
- 30-pin SMD package with Shield CAN
- Size – 13.4 mm x 18.7 mm x 2.8 mm
- Operating Conditions
- 1.9V to 3.6V, -40°C to +85°C, DC to 64 MHz
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.