39.7.8 Status B

Name: STATUSB
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
       READY1READY0 
Access RR 
Reset 00 

Bits 0, 1 – READYx Comparator x Ready

This bit is cleared when the comparator x output is not ready.
 This bit is set when the comparator x output is ready.