40.4 Signal Description

Table 40-1. Signal Description for TC
Signal Name Type Description
WO[1:0] Digital output Waveform output
Digital input Capture input

See I/O Ports and Peripheral Pin Select (PPS) from Related Links for details on the pin mapping for this peripheral. One signal can be mapped on several pins.