30.5.5 Interrupts

The interrupt request line is connected to the Interrupt Controller. In order to use interrupt requests of this peripheral, the NVIC must be configured first. See Nested Vector Interrupt Controller (NVIC) from Related Links.