21.5.1 I/O Lines

In order to use the I/O lines of this peripheral, the RTC must be enabled and no higher priority peripherals for the RTC pins can be enabled. See I/O Ports and Peripheral Pin Select (PPS) from Related Links.