12.2 Features

  • CPU Reset Extension
  • Debugger Probe Detection (Cold- and Hot-Plugging)
  • Chip-Erase Command and Status
  • 32-Bit Cyclic Redundancy Check (CRC32) of any Memory Accessible Through the Bus Matrix
  • ARM® CoreSight Compliant Device Identification
  • Two Debug Communications Channels
  • Debug Access Port Security Filter