17.3 Block Diagram

The following figure shows the block diagram of the Deadman Timer.

Figure 17-1. Deadman Timer Block Diagram
Note:
  1. The DMT Max Count is controlled by the DMTCNT[4:0] bits in the CFGCON2 register “Maximum = 2^31”.
  2. The DMT Window Interval is controlled by the DMTINTV[2:0] bits in the CFGCON2 register.
  3. For more details, see Resets from Related Links.