28.4.8 Register Access Protection
Registers with write access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:
- Channel Pending Interrupt (INTPEND)
- Channel n Interrupt Flag Status and Clear (CHINTFLAGn)
Note: Optional write
protection is indicated by the "PAC Write Protection" property in the register
description.
Write protection does not apply for accesses through an external
debugger.